Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-B
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$465.81 per case
In Stock
| Product Number | MCT-060-B |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Blue |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
- Quality Certificate - Lot No.34125965
- Quality Certificate - Lot No.29325965
- Quality Certificate - Lot No.28925965
- Quality Certificate - Lot No.26225965
- Quality Certificate - Lot No.22925965
- Quality Certificate - Lot No.19625965
- Quality Certificate - Lot No.18925965
- Quality Certificate - Lot No.18225965
- Quality Certificate - Lot No.11225965
- Quality Certificate - Lot No.10525965
- Quality Certificate - Lot No.07925965
- Quality Certificate - Lot No.04325965
- Quality Certificate - Lot No.00725965
- Quality Certificate - Lot No.00125965
- Quality Certificate - Lot No.35324965
- Quality Certificate - Lot No.34824965
- Quality Certificate - Lot No.31524965
- Quality Certificate - Lot No.29824965
- Quality Certificate - Lot No.29524965
- Quality Certificate - Lot No.29524085
- Quality Certificate - Lot No.27224965
- Quality Certificate - Lot No.26724965
- Quality Certificate - Lot No.26124062
- Quality Certificate - Lot No.24024965
- Quality Certificate - Lot No.22424965
- Quality Certificate - Lot No.21824965
- Quality Certificate - Lot No.21424965
- Quality Certificate - Lot No.21124965
- Quality Certificate - Lot No.20924965