Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-C
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$225.73 per case
In Stock
| Product Number | MCT-150-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.30526962
- Quality Certificate - Lot No.30526934
- Quality Certificate - Lot No.30226934
- Quality Certificate - Lot No.29926962
- Quality Certificate - Lot No.29926046
- Quality Certificate - Lot No.29926045
- Quality Certificate - Lot No.29926044
- Quality Certificate - Lot No.29926043
- Quality Certificate - Lot No.29926035
- Quality Certificate - Lot No.29926034
- Quality Certificate - Lot No.29626934
- Quality Certificate - Lot No.29626045
- Quality Certificate - Lot No.29626044
- Quality Certificate - Lot No.29526032
- Quality Certificate - Lot No.29526031
- Quality Certificate - Lot No.29426962
- Quality Certificate - Lot No.29426033
- Quality Certificate - Lot No.29426032
- Quality Certificate - Lot No.29326041
- Quality Certificate - Lot No.29326040
- Quality Certificate - Lot No.29226068
- Quality Certificate - Lot No.29026934
- Quality Certificate - Lot No.28926962
- Quality Certificate - Lot No.28926392
- Quality Certificate - Lot No.28926056
- Quality Certificate - Lot No.28926041
- Quality Certificate - Lot No.28926040
- Quality Certificate - Lot No.28926039
- Quality Certificate - Lot No.28826040
- Quality Certificate - Lot No.28826039