Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case
Product NumberMCT-150-C-S
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- 1.5 mL microcentrifuge tubes will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- 1.5 mL microcentrifuge tubes are boil proof and autoclavable
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$186.14 per case
In Stock
| Product Number | MCT-150-C-S |
| Qty./Bag | 50 / Bag |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Yes |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.27726962
- Quality Certificate - Lot No.25826025
- Quality Certificate - Lot No.25826024
- Quality Certificate - Lot No.25726962
- Quality Certificate - Lot No.25726096
- Quality Certificate - Lot No.25726095
- Quality Certificate - Lot No.25726094
- Quality Certificate - Lot No.25426022
- Quality Certificate - Lot No.25426021
- Quality Certificate - Lot No.25126962
- Quality Certificate - Lot No.22426962
- Quality Certificate - Lot No.22426018
- Quality Certificate - Lot No.22226075
- Quality Certificate - Lot No.21926017
- Quality Certificate - Lot No.21826962
- Quality Certificate - Lot No.21826010
- Quality Certificate - Lot No.21726020
- Quality Certificate - Lot No.21726019
- Quality Certificate - Lot No.21626017
- Quality Certificate - Lot No.21526091
- Quality Certificate - Lot No.21526090
- Quality Certificate - Lot No.20526962
- Quality Certificate - Lot No.20026962
- Quality Certificate - Lot No.19826962
- Quality Certificate - Lot No.19526015
- Quality Certificate - Lot No.19526014
- Quality Certificate - Lot No.19526013
- Quality Certificate - Lot No.19426095
- Quality Certificate - Lot No.19426094
- Quality Certificate - Lot No.19126023