Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-V
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$267.50 per case
Out of Stock
| Product Number | MCT-150-V |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Violet |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.13326017
- Quality Certificate - Lot No.12126934
- Quality Certificate - Lot No.07226934
- Quality Certificate - Lot No.35225934
- Quality Certificate - Lot No.25625934
- Quality Certificate - Lot No.10325934
- Quality Certificate - Lot No.34724934
- Quality Certificate - Lot No.29524934
- Quality Certificate - Lot No.21924934
- Quality Certificate - Lot No.15024934
- Quality Certificate - Lot No.34923934
- Quality Certificate - Lot No.32823020
- Quality Certificate - Lot No.29123934
- Quality Certificate - Lot No.36222934
- Quality Certificate - Lot No.28622028
- Quality Certificate - Lot No.28522009
- Quality Certificate - Lot No.28522008
- Quality Certificate - Lot No.24522934
- Quality Certificate - Lot No.20722061
- Quality Certificate - Lot No.20722060
- Quality Certificate - Lot No.07722934
- Quality Certificate - Lot No.01122934
- Quality Certificate - Lot No.24021962
- Quality Certificate - Lot No.03621392
- Quality Certificate - Lot No.27320392
- Quality Certificate - Lot No.11020403
- Quality Certificate - Lot No.06220403
- Quality Certificate - Lot No.31119403
- Quality Certificate - Lot No.29319403
- Quality Certificate - Lot No.24719403