Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C-S
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$208.52 per case
In Stock
| Product Number | MCT-175-C-S |
| Qty./Bag | 50 / Bag |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | Yes |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.25726100
- Quality Certificate - Lot No.25726099
- Quality Certificate - Lot No.25426033
- Quality Certificate - Lot No.25426032
- Quality Certificate - Lot No.23626082
- Quality Certificate - Lot No.23326021
- Quality Certificate - Lot No.23226023
- Quality Certificate - Lot No.23126026
- Quality Certificate - Lot No.23026024
- Quality Certificate - Lot No.22926109
- Quality Certificate - Lot No.22626024
- Quality Certificate - Lot No.22526021
- Quality Certificate - Lot No.22426019
- Quality Certificate - Lot No.22326018
- Quality Certificate - Lot No.22226076
- Quality Certificate - Lot No.21926018
- Quality Certificate - Lot No.21826011
- Quality Certificate - Lot No.21726022
- Quality Certificate - Lot No.21726021
- Quality Certificate - Lot No.21626018
- Quality Certificate - Lot No.21526093
- Quality Certificate - Lot No.21526092
- Quality Certificate - Lot No.21226432
- Quality Certificate - Lot No.21026025
- Quality Certificate - Lot No.20826091
- Quality Certificate - Lot No.20826090
- Quality Certificate - Lot No.19526017
- Quality Certificate - Lot No.19526016
- Quality Certificate - Lot No.19426097
- Quality Certificate - Lot No.19426096