Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-SP
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$287.21 per case
In Stock
| Product Number | MCT-175-SP |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Maximum RCF | 16700 xg |
| Application | Diagnostics |
- Quality Certificate - Lot No.01525630
- Quality Certificate - Lot No.31822027
- Quality Certificate - Lot No.31822026
- Quality Certificate - Lot No.27518047
- Quality Certificate - Lot No.07318001
- Quality Certificate - Lot No.15817001
- Quality Certificate - Lot No.06515001
- Quality Certificate - Lot No.23914001
- Quality Certificate - Lot No.00213433
- Quality Certificate - Lot No.17310021
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110406-229
- Quality Certificate - Lot No.100603-118