Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-Y
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$280.74 per case
Out of Stock
| Product Number | MCT-175-Y |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Yellow |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.07926028
- Quality Certificate - Lot No.32425432
- Quality Certificate - Lot No.11225432
- Quality Certificate - Lot No.29023039
- Quality Certificate - Lot No.25822056
- Quality Certificate - Lot No.25522023
- Quality Certificate - Lot No.25522022
- Quality Certificate - Lot No.16722433
- Quality Certificate - Lot No.16622433
- Quality Certificate - Lot No.16522433
- Quality Certificate - Lot No.14722433
- Quality Certificate - Lot No.24420433
- Quality Certificate - Lot No.08520018
- Quality Certificate - Lot No.23819160
- Quality Certificate - Lot No.21419433
- Quality Certificate - Lot No.06519086
- Quality Certificate - Lot No.01119051
- Quality Certificate - Lot No.32018050
- Quality Certificate - Lot No.31118067
- Quality Certificate - Lot No.27818080
- Quality Certificate - Lot No.22418035
- Quality Certificate - Lot No.13818002
- Quality Certificate - Lot No.06818001
- Quality Certificate - Lot No.28517003
- Quality Certificate - Lot No.15117002
- Quality Certificate - Lot No.07117001
- Quality Certificate - Lot No.17615433
- Quality Certificate - Lot No.12615002
- Quality Certificate - Lot No.09015001
- Quality Certificate - Lot No.31014004