Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-C
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free and nonpyrogenic for total sample integrity
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$256.39 per case
In Stock
| Product Number | MCT-200-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.27726394
- Quality Certificate - Lot No.26926394
- Quality Certificate - Lot No.26426394
- Quality Certificate - Lot No.25826394
- Quality Certificate - Lot No.25426038
- Quality Certificate - Lot No.25426037
- Quality Certificate - Lot No.25426036
- Quality Certificate - Lot No.25326021
- Quality Certificate - Lot No.25226024
- Quality Certificate - Lot No.25126023
- Quality Certificate - Lot No.25026105
- Quality Certificate - Lot No.25026104
- Quality Certificate - Lot No.24926394
- Quality Certificate - Lot No.24426394
- Quality Certificate - Lot No.23726394
- Quality Certificate - Lot No.23326027
- Quality Certificate - Lot No.23226394
- Quality Certificate - Lot No.23226027
- Quality Certificate - Lot No.23126031