Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-G
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$280.74 per case
Less than 10 in Stock
| Product Number | MCT-200-G |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Green |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
- Quality Certificate - Lot No.25525394
- Quality Certificate - Lot No.25724394
- Quality Certificate - Lot No.02524013
- Quality Certificate - Lot No.10823394
- Quality Certificate - Lot No.13320394
- Quality Certificate - Lot No.08520394
- Quality Certificate - Lot No.17018003
- Quality Certificate - Lot No.14618394
- Quality Certificate - Lot No.08518002
- Quality Certificate - Lot No.03518001
- Quality Certificate - Lot No.21216394
- Quality Certificate - Lot No.06715002
- Quality Certificate - Lot No.05415001
- Quality Certificate - Lot No.19514001
- Quality Certificate - Lot No.11214045
- Quality Certificate - Lot No.07814701
- Quality Certificate - Lot No.07414035
- Quality Certificate - Lot No.21413394
- Quality Certificate - Lot No.04813394
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.121204-045