Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-X
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$280.74 per case
Out of Stock
| Product Number | MCT-200-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Amber |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.16726043
- Quality Certificate - Lot No.16326394
- Quality Certificate - Lot No.12426394
- Quality Certificate - Lot No.11026081
- Quality Certificate - Lot No.05926394
- Quality Certificate - Lot No.28825394
- Quality Certificate - Lot No.23525394
- Quality Certificate - Lot No.20025007
- Quality Certificate - Lot No.15525394
- Quality Certificate - Lot No.32924394
- Quality Certificate - Lot No.30324394
- Quality Certificate - Lot No.30224394
- Quality Certificate - Lot No.21124394
- Quality Certificate - Lot No.14324394
- Quality Certificate - Lot No.03124394
- Quality Certificate - Lot No.00324394
- Quality Certificate - Lot No.26623394
- Quality Certificate - Lot No.22923394
- Quality Certificate - Lot No.14823394
- Quality Certificate - Lot No.10823394
- Quality Certificate - Lot No.04223017
- Quality Certificate - Lot No.04223016
- Quality Certificate - Lot No.04123046
- Quality Certificate - Lot No.36422394
- Quality Certificate - Lot No.21021394
- Quality Certificate - Lot No.12421137
- Quality Certificate - Lot No.36320394
- Quality Certificate - Lot No.35420394
- Quality Certificate - Lot No.35320394
- Quality Certificate - Lot No.35220394