Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-200-Y
Axygen® 2.0 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$280.74 per case
Less than 10 in Stock
| Product Number | MCT-200-Y |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Yellow |
| Sterile | No |
| Graduation Range | 0.1 - 2 mL |
- Quality Certificate - Lot No.03825394
- Quality Certificate - Lot No.09324394
- Quality Certificate - Lot No.01124020
- Quality Certificate - Lot No.29121394
- Quality Certificate - Lot No.08520394
- Quality Certificate - Lot No.25919394
- Quality Certificate - Lot No.26218394
- Quality Certificate - Lot No.14618394
- Quality Certificate - Lot No.14018002
- Quality Certificate - Lot No.03518001
- Quality Certificate - Lot No.20717004
- Quality Certificate - Lot No.17617003
- Quality Certificate - Lot No.16817002
- Quality Certificate - Lot No.01017001
- Quality Certificate - Lot No.25016003
- Quality Certificate - Lot No.15316002
- Quality Certificate - Lot No.14716394
- Quality Certificate - Lot No.06916001
- Quality Certificate - Lot No.07915002
- Quality Certificate - Lot No.02315001
- Quality Certificate - Lot No.32414002
- Quality Certificate - Lot No.17914001
- Quality Certificate - Lot No.07714701
- Quality Certificate - Lot No.07714035
- Quality Certificate - Lot No.27013262
- Quality Certificate - Lot No.31612394
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.130115-045