Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-C
Axygen 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes are a homopolymer polypropylene with frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$387.43 per case
In Stock
| Product Number | MCT-500-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Tube Style | Microcentrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Sterile | No |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.30826033
- Quality Certificate - Lot No.29626050
- Quality Certificate - Lot No.29626017
- Quality Certificate - Lot No.29526016
- Quality Certificate - Lot No.29426014
- Quality Certificate - Lot No.29326014
- Quality Certificate - Lot No.29226051
- Quality Certificate - Lot No.28926055
- Quality Certificate - Lot No.28926054
- Quality Certificate - Lot No.28926019
- Quality Certificate - Lot No.28826058
- Quality Certificate - Lot No.28826020
- Quality Certificate - Lot No.28726057
- Quality Certificate - Lot No.28726015
- Quality Certificate - Lot No.28626021
- Quality Certificate - Lot No.28526080
- Quality Certificate - Lot No.28126001
- Quality Certificate - Lot No.28026007
- Quality Certificate - Lot No.28026006
- Quality Certificate - Lot No.27926001
- Quality Certificate - Lot No.27826061
- Quality Certificate - Lot No.25026122
- Quality Certificate - Lot No.24726059
- Quality Certificate - Lot No.24626036
- Quality Certificate - Lot No.24526039