Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Nonsterile
Product NumberSCT-200-SS-C
Axygen® 2.0 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free and nonpyrogenic for total sample integrity
$719.89 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | SCT-200-SS-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Cap Style | Screw cap |
| Cap Color | Clear |
| Sterile | No |
| Self Standing | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26526001
- Quality Certificate - Lot No.24626952
- Quality Certificate - Lot No.20426001
- Quality Certificate - Lot No.15926956
- Quality Certificate - Lot No.08426951
- Quality Certificate - Lot No.35825001
- Quality Certificate - Lot No.33325001
- Quality Certificate - Lot No.27225951