Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 2.0 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 1000/Case
Product Number3213
These Costar® 2.0 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
$106.77 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3213 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33725000
- Quality Certificate - Lot No.30925000
- Quality Certificate - Lot No.26625000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.19025000
- Quality Certificate - Lot No.18225000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.11425000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.07825000
- Quality Certificate - Lot No.07325000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.01325000
- Quality Certificate - Lot No.01025000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.30224000
- Quality Certificate - Lot No.27524000
- Quality Certificate - Lot No.26824000
- Quality Certificate - Lot No.25724000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.24224000
- Quality Certificate - Lot No.23424000
- Quality Certificate - Lot No.22824000
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.21224000
- Quality Certificate - Lot No.16624000
- Quality Certificate - Lot No.14324000