Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Low Actinic 250 mL Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number55640-250
(This is the suggested replacement for 55635-250.)
These 250 mL Class A PYREX® volumetric flasks are made from low actinic stained glass to provide protection for materials sensitive to light. The protective color is an integral part of the flask, which retains its mechanical strength, chemical stability and thermal resistance. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 16 Standard Taper glass stoppers. For replacement stoppers see No. 7650. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$764.80 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 55640-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.12 mL |
| Standard Taper Stopper No. | 16 |
| Height | 252 mm (approx.) |
| O.D. | 78 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Low actinic |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20826035
- Quality Certificate - Lot No.12726036
- Quality Certificate - Lot No.21325018
- Quality Certificate - Lot No.18225039
- Quality Certificate - Lot No.31624022
- Quality Certificate - Lot No.27224020
- Quality Certificate - Lot No.03024003
- Quality Certificate - Lot No.30623041
- Quality Certificate - Lot No.27923041
- Quality Certificate - Lot No.22023003
- Quality Certificate - Lot No.13523029
- Quality Certificate - Lot No.00323036
- Quality Certificate - Lot No.30822005
- Quality Certificate - Lot No.20922018
- Quality Certificate - Lot No.09222031
- Quality Certificate - Lot No.06022052
- Quality Certificate - Lot No.01322041
- Quality Certificate - Lot No.24221019
- Quality Certificate - Lot No.18321001
- Quality Certificate - Lot No.10021011
- Quality Certificate - Lot No.04321012
- Quality Certificate - Lot No.34620039
- Quality Certificate - Lot No.05820067
- Quality Certificate - Lot No.03020003
- Quality Certificate - Lot No.34719029
- Quality Certificate - Lot No.28919041