Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Three Neck Distilling Flask with 34/45 Center Vertical and 24/40 Side Angled Neck Standard Taper Joints
Product Number4965-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 1L PYREX® three neck flasks have two angled side necks at the same height with 24/40 Standard Taper outer joints and a larger center neck with a larger vertical 34/45 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$888.53 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4965-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 34/45 |
Height | 190 mm (approx.) |
O.D. | 130 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12424031
- Quality Certificate - Lot No.02723028
- Quality Certificate - Lot No.27622061
- Quality Certificate - Lot No.25222042
- Quality Certificate - Lot No.21320023
- Quality Certificate - Lot No.16712025
- Quality Certificate - Lot No.33511151
- Quality Certificate - Lot No.33311023
- Quality Certificate - Lot No.06411020
- Quality Certificate - Lot No.29309023
- Quality Certificate - Lot No.27909136
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999