Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Three Neck Distilling Flask with 24/40 Center Vertical and Side Angled Neck Standard Taper Joints
Product Number4965-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 250 mL PYREX® three neck flasks have two angled side necks at the same height with 24/40 Standard Taper outer joints and a center neck with a vertical 24/40 Standard Taper joint. This 250 mL flask is also a replacement part for organic chemistry kit No. 6949.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$709.30 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4965-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 140 mm (approx.) |
O.D. | 83 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16524052
- Quality Certificate - Lot No.34123015
- Quality Certificate - Lot No.20723298
- Quality Certificate - Lot No.14623016
- Quality Certificate - Lot No.04623052
- Quality Certificate - Lot No.30722064
- Quality Certificate - Lot No.25122074
- Quality Certificate - Lot No.14722020
- Quality Certificate - Lot No.34021042
- Quality Certificate - Lot No.24521061
- Quality Certificate - Lot No.11921020
- Quality Certificate - Lot No.33920022
- Quality Certificate - Lot No.13620056
- Quality Certificate - Lot No.34819002
- Quality Certificate - Lot No.15119072
- Quality Certificate - Lot No.31018035
- Quality Certificate - Lot No.04018030
- Quality Certificate - Lot No.32817059
- Quality Certificate - Lot No.29817051
- Quality Certificate - Lot No.26817024
- Quality Certificate - Lot No.12917023
- Quality Certificate - Lot No.08217067
- Quality Certificate - Lot No.05517042
- Quality Certificate - Lot No.01617028
- Quality Certificate - Lot No.26616035
- Quality Certificate - Lot No.09216009
- Quality Certificate - Lot No.07616035
- Quality Certificate - Lot No.03316072
- Quality Certificate - Lot No.28715020
- Quality Certificate - Lot No.25115063