text.skipToContent text.skipToNavigation

PYREX® 500 mL Three Neck Distilling Flask with Vertical Neck Standard Taper Joints

Product Number4960-500

E-mail

These 500 mL PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a larger vertical center neck with a full length 34/45 Standard Taper joint.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$856.21 per case

Out of Stock

Details
Product Number   4960-500
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Capacity   500 mL  
Flask Shape   Multi neck  
Top Style   Standard Taper Joint  
Neck Style   Vertical  
Stopper Style   No stopper  
Feature   Reusable  
Standard Taper Joint   24/40  
Standard Taper Center Neck Joint   34/45  
Height   165 mm (approx.)  
O.D.   102 mm (approx.)  
Flask Style   Distilling  
Specifications Documents