These flasks are equipped with standard taper 14/20 outer joint, standard taper 19/22 joint, and standard taper 24/40 joint.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These flasks are equipped with standard taper 14/20 outer joint, standard taper 19/22 joint, and standard taper 24/40 joint.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 4315-10 | PYREX® 10 mL Pear-Shaped Boiling Flask, 14/20 Standard Taper Joint | 2 / Pk | 12 / Cs | PYREX® | $493.56 | per case | |
| 4315-100 | PYREX® 100 mL Pear-Shaped Boiling Flask, 14/20 Standard Taper Joint | 1 / Pk | 1 / Cs | PYREX® | $69.74 | per case | |
| 4315-50 | PYREX® 50 mL Pear-Shaped Boiling Flask, 14/20 Standard Taper Joint | 2 / Pk | 12 / Cs | PYREX® | $556.07 | per case | |
| 4318-250 | PYREX® 250 mL Pear-Shaped Boiling Flask, 24/40 Standard Taper Joint | 1 / Pk | 1 / Cs | PYREX® | $73.91 | per case | |
| 4318-50 | PYREX® 50 mL Pear-Shaped Boiling Flask, 24/40 Standard Taper Joint | 1 / Pk | 1 / Cs | PYREX® | $54.97 | per case |