Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Three Neck Distilling Flask with Vertical Neck Standard Taper Joints
Product Number4960-500
These 500 mL PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a larger vertical center neck with a full length 34/45 Standard Taper joint.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$831.27 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4960-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Multi neck |
| Top Style | Standard Taper Joint |
| Neck Style | Vertical |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 24/40 |
| Standard Taper Center Neck Joint | 34/45 |
| Height | 165 mm (approx.) |
| O.D. | 102 mm (approx.) |
| Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28125044
- Quality Certificate - Lot No.34724031
- Quality Certificate - Lot No.15823039
- Quality Certificate - Lot No.07223039
- Quality Certificate - Lot No.13920008
- Quality Certificate - Lot No.18816021
- Quality Certificate - Lot No.02016038
- Quality Certificate - Lot No.28215036
- Quality Certificate - Lot No.26815032
- Quality Certificate - Lot No.08415017
- Quality Certificate - Lot No.33114076
- Quality Certificate - Lot No.08014055
- Quality Certificate - Lot No.34413021
- Quality Certificate - Lot No.17513029
- Quality Certificate - Lot No.12713061
- Quality Certificate - Lot No.00413062
- Quality Certificate - Lot No.31212029
- Quality Certificate - Lot No.19812029
- Quality Certificate - Lot No.16512034
- Quality Certificate - Lot No.07311118
- Quality Certificate - Lot No.30810289
- Quality Certificate - Lot No.21709125
- Quality Certificate - Lot No.17709025
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999