Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 125 mL Octagonal PET Storage Bottles with 31.7 mm Screw Caps, Sterile
Product Number431731
(This is the suggested replacement for P125B-06.)
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
- Leakproof, tamper-evident 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated noncytoxic and nonhemolytic
$92.84 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431731 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Capacity | 125 mL |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Color | Natural |
| Graduation Interval | 25 mL |
| Height | 115 mm (approx.) |
| Cross Section | 53mm (approx) |
| Sterile | Yes |
| Graduation Range | 25 - 125 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27625003
- Quality Certificate - Lot No.26925002
- Quality Certificate - Lot No.26825001
- Quality Certificate - Lot No.12824501
- Quality Certificate - Lot No.12324001
- Quality Certificate - Lot No.20823002
- Quality Certificate - Lot No.15811000
- Quality Certificate - Lot No.15711000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.974219
- Quality Certificate - Lot No.970141
- Quality Certificate - Lot No.965165
- Quality Certificate - Lot No.939098
- Quality Certificate - Lot No.937084
- Quality Certificate - Lot No.932924
- Quality Certificate - Lot No.931908
- Quality Certificate - Lot No.931907
- Quality Certificate - Lot No.922690
- Quality Certificate - Lot No.918698
- Quality Certificate - Lot No.917567
- Quality Certificate - Lot No.903283
- Quality Certificate - Lot No.900079
- Quality Certificate - Lot No.897235
- Quality Certificate - Lot No.894419
- Quality Certificate - Lot No.887251
- Quality Certificate - Lot No.880779
- Quality Certificate - Lot No.875541
- Quality Certificate - Lot No.874849
- Quality Certificate - Lot No.869204
- Quality Certificate - Lot No.869203