Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Octagonal PET Storage Bottles with 31.7 mm Screw Caps, Sterile
Product Number431733
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
- Leakproof, tamper-evident 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated noncytoxic and nonhemolytic
$89.21 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431733 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Color | Natural |
| Graduation Interval | 50 mL |
| Height | 180 mm (approx.) |
| Cross Section | 74.2mm (approx) |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26026007
- Quality Certificate - Lot No.25926006
- Quality Certificate - Lot No.25826005
- Quality Certificate - Lot No.17526004
- Quality Certificate - Lot No.07126003
- Quality Certificate - Lot No.07026002
- Quality Certificate - Lot No.06826001
- Quality Certificate - Lot No.28925007
- Quality Certificate - Lot No.28825006
- Quality Certificate - Lot No.28725005
- Quality Certificate - Lot No.28625004
- Quality Certificate - Lot No.12825003
- Quality Certificate - Lot No.12625002
- Quality Certificate - Lot No.06325001
- Quality Certificate - Lot No.04925001
- Quality Certificate - Lot No.29124005
- Quality Certificate - Lot No.26224004
- Quality Certificate - Lot No.25524003
- Quality Certificate - Lot No.24223502
- Quality Certificate - Lot No.23323501
- Quality Certificate - Lot No.22723500
- Quality Certificate - Lot No.16211000
- Quality Certificate - Lot No.16111000
- Quality Certificate - Lot No.16011000
- Quality Certificate - Lot No.15911000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.983201
- Quality Certificate - Lot No.973461
- Quality Certificate - Lot No.973017
- Quality Certificate - Lot No.968435