Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PET Bottle, 500 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 12/Tray, 48/Case
Product Number432233
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic
$201.98 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 432233 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Cap Style | Leakproof Cap |
| Cap Diameter | 31.7 mm |
| Cap Color | Natural |
| Neck I.D. | 31.7 mm |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26126001
- Quality Certificate - Lot No.29225004
- Quality Certificate - Lot No.29125003
- Quality Certificate - Lot No.29125002
- Quality Certificate - Lot No.13525001
- Quality Certificate - Lot No.25324001
- Quality Certificate - Lot No.901986
- Quality Certificate - Lot No.892283
- Quality Certificate - Lot No.892282
- Quality Certificate - Lot No.892281
- Quality Certificate - Lot No.883079
- Quality Certificate - Lot No.883078
- Quality Certificate - Lot No.840757
- Quality Certificate - Lot No.831061
- Quality Certificate - Lot No.820401
- Quality Certificate - Lot No.820392