Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Class A Buret with Product Standard PTFE Stopcock Plug
Product Number2103-10
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The capacity tolerance on this Class A 10 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2mm bore Product Standard PTFE (Polytetrafluorethylene) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$198.88 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 2103-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 10 mL |
Graduation Interval | 0.05 mL |
Height | 560 mm (approx.) |
O.D. | 9 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore PTFE |
Tolerance | 0.02 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17024049
- Quality Certificate - Lot No.12924405
- Quality Certificate - Lot No.01724014
- Quality Certificate - Lot No.32023001
- Quality Certificate - Lot No.20923007
- Quality Certificate - Lot No.13723153
- Quality Certificate - Lot No.11823015
- Quality Certificate - Lot No.03823025
- Quality Certificate - Lot No.02823011
- Quality Certificate - Lot No.27422011
- Quality Certificate - Lot No.27122049
- Quality Certificate - Lot No.06622026
- Quality Certificate - Lot No.01922052
- Quality Certificate - Lot No.29621016
- Quality Certificate - Lot No.15321022
- Quality Certificate - Lot No.12621013
- Quality Certificate - Lot No.06421058
- Quality Certificate - Lot No.32520039