Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Class A Buret with Product Standard PTFE Stopcock Plug
Product Number2103-100
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The capacity tolerance on this Class A 100 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2mm bore Product Standard PTFE (Polytetrafluorethylene) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$288.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 2103-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 100 mL |
Graduation Interval | 0.2 mL |
Height | 752 mm (approx.) |
O.D. | 18 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore PTFE |
Tolerance | 0.1 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14624022
- Quality Certificate - Lot No.00524045
- Quality Certificate - Lot No.32923002
- Quality Certificate - Lot No.20823028
- Quality Certificate - Lot No.17223045
- Quality Certificate - Lot No.14523006
- Quality Certificate - Lot No.11823006
- Quality Certificate - Lot No.03823011
- Quality Certificate - Lot No.32122010
- Quality Certificate - Lot No.06222069
- Quality Certificate - Lot No.18921028
- Quality Certificate - Lot No.15421034
- Quality Certificate - Lot No.26020028
- Quality Certificate - Lot No.18220008
- Quality Certificate - Lot No.08320031
- Quality Certificate - Lot No.20619050
- Quality Certificate - Lot No.14219050
- Quality Certificate - Lot No.03219013
- Quality Certificate - Lot No.31818108
- Quality Certificate - Lot No.28118029
- Quality Certificate - Lot No.27218021
- Quality Certificate - Lot No.19218113
- Quality Certificate - Lot No.11618044
- Quality Certificate - Lot No.07318082
- Quality Certificate - Lot No.18117021
- Quality Certificate - Lot No.11817906
- Quality Certificate - Lot No.06217037
- Quality Certificate - Lot No.34916053
- Quality Certificate - Lot No.29414001
- Quality Certificate - Lot No.13214002