Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Buret with White Enamel Markings, with Dual Rotaflo® Stopcocks
Product Number2110-25
Buret with automatic zero, Rotaflo dual stopcock. The dual stopcock helps eliminate titration errors.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$570.00 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2110-25 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Buret Feature | Dual stopcock |
| Capacity | 25 mL |
| GP Plug | 3 |
| Graduation Interval | 0.1 mL |
| Height | 560 mm (approx.) |
| O.D. | 12 mm (approx.) |
| Stopcock Style | Rotaflo PTFE |
| Tolerance | 0.06 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28126032
- Quality Certificate - Lot No.13025004
- Quality Certificate - Lot No.26524006
- Quality Certificate - Lot No.18724044
- Quality Certificate - Lot No.15323058
- Quality Certificate - Lot No.06123035
- Quality Certificate - Lot No.35422315
- Quality Certificate - Lot No.31222104
- Quality Certificate - Lot No.30422003
- Quality Certificate - Lot No.19020039
- Quality Certificate - Lot No.24819033
- Quality Certificate - Lot No.24319034
- Quality Certificate - Lot No.27818057
- Quality Certificate - Lot No.22018042
- Quality Certificate - Lot No.15218067
- Quality Certificate - Lot No.08718049
- Quality Certificate - Lot No.04818015
- Quality Certificate - Lot No.29417010
- Quality Certificate - Lot No.16117019
- Quality Certificate - Lot No.32916054
- Quality Certificate - Lot No.08816021
- Quality Certificate - Lot No.01816037
- Quality Certificate - Lot No.28315013
- Quality Certificate - Lot No.24315079
- Quality Certificate - Lot No.04715057
- Quality Certificate - Lot No.30514037
- Quality Certificate - Lot No.13014001
- Quality Certificate - Lot No.03514058
- Quality Certificate - Lot No.02714018
- Quality Certificate - Lot No.25313042