Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Buret with White Enamel Markings, with Dual Rotaflo® Stopcocks
Product Number2110-50
(This is the suggested replacement for 2111-50)
These 50 mL PYREX® burets have an automatic zeroing device and dual Rotaflo® stopcocks for easy controlled filling. Greaseless Rotaflo® stopcocks allow smoother control and help eliminate titrating errors.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$565.10 per case
Out of Stock
| Product Number | 2110-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Buret Feature | Dual stopcock |
| Capacity | 50 mL |
| GP Plug | 3 |
| Graduation Interval | 0.1 mL |
| Height | 760 mm (approx.) |
| O.D. | 14 mm (approx.) |
| Stopcock Style | Rotaflo PTFE |
| Tolerance | 0.1 mL |
- Quality Certificate - Lot No.35325042
- Quality Certificate - Lot No.05925001
- Quality Certificate - Lot No.26524003
- Quality Certificate - Lot No.18524166
- Quality Certificate - Lot No.13924014
- Quality Certificate - Lot No.07524022
- Quality Certificate - Lot No.25723013
- Quality Certificate - Lot No.09323020
- Quality Certificate - Lot No.09023001
- Quality Certificate - Lot No.35022001
- Quality Certificate - Lot No.26622056
- Quality Certificate - Lot No.33220014
- Quality Certificate - Lot No.29020021
- Quality Certificate - Lot No.09220080
- Quality Certificate - Lot No.31219044
- Quality Certificate - Lot No.18919006
- Quality Certificate - Lot No.17819003
- Quality Certificate - Lot No.24718028
- Quality Certificate - Lot No.22018041
- Quality Certificate - Lot No.16318002
- Quality Certificate - Lot No.10218038
- Quality Certificate - Lot No.04818014
- Quality Certificate - Lot No.31517018
- Quality Certificate - Lot No.24217056
- Quality Certificate - Lot No.14916024
- Quality Certificate - Lot No.32715019
- Quality Certificate - Lot No.29415015
- Quality Certificate - Lot No.22715013
- Quality Certificate - Lot No.04315097
- Quality Certificate - Lot No.34914042