Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Bag, 500/Case
Product Number352070
Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packaged 25 to a bag and 500 to a case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$378.33 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352070 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 16000 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Flat top |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 30 |
| Length | 115 mm |
| Rack | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28426601
- Quality Certificate - Lot No.28126007
- Quality Certificate - Lot No.27926007
- Quality Certificate - Lot No.27826065
- Quality Certificate - Lot No.27726601
- Quality Certificate - Lot No.27526006
- Quality Certificate - Lot No.27426008
- Quality Certificate - Lot No.27026601
- Quality Certificate - Lot No.26526601
- Quality Certificate - Lot No.26526015
- Quality Certificate - Lot No.26426079
- Quality Certificate - Lot No.26126006
- Quality Certificate - Lot No.26026007
- Quality Certificate - Lot No.25926601
- Quality Certificate - Lot No.25826014
- Quality Certificate - Lot No.25726087
- Quality Certificate - Lot No.25426601
- Quality Certificate - Lot No.25026090
- Quality Certificate - Lot No.24926601
- Quality Certificate - Lot No.24726004
- Quality Certificate - Lot No.24626006
- Quality Certificate - Lot No.24526006
- Quality Certificate - Lot No.24426601
- Quality Certificate - Lot No.24026036
- Quality Certificate - Lot No.23826601
- Quality Certificate - Lot No.23626072
- Quality Certificate - Lot No.23426601
- Quality Certificate - Lot No.23326011
- Quality Certificate - Lot No.23226013
- Quality Certificate - Lot No.23126016