Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
Product Number352096
Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$280.85 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352096 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 12000 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25826601
- Quality Certificate - Lot No.25326601
- Quality Certificate - Lot No.24626601
- Quality Certificate - Lot No.24526602
- Quality Certificate - Lot No.24526601
- Quality Certificate - Lot No.24126601
- Quality Certificate - Lot No.23626601
- Quality Certificate - Lot No.23126018
- Quality Certificate - Lot No.22926099
- Quality Certificate - Lot No.22826601
- Quality Certificate - Lot No.22526012
- Quality Certificate - Lot No.22426601
- Quality Certificate - Lot No.22326011
- Quality Certificate - Lot No.21926009
- Quality Certificate - Lot No.21926008
- Quality Certificate - Lot No.21726601
- Quality Certificate - Lot No.21726010
- Quality Certificate - Lot No.21526080
- Quality Certificate - Lot No.21326601
- Quality Certificate - Lot No.21026601
- Quality Certificate - Lot No.20526601
- Quality Certificate - Lot No.20126601
- Quality Certificate - Lot No.19626601
- Quality Certificate - Lot No.19026601
- Quality Certificate - Lot No.18726112
- Quality Certificate - Lot No.18426053
- Quality Certificate - Lot No.18326023
- Quality Certificate - Lot No.18226601
- Quality Certificate - Lot No.17926601
- Quality Certificate - Lot No.17526601