Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Rack, 500/Case
Product Number352098
Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packed 25 per rack and 500 per case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$391.47 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352098 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 16000 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Flat top |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 30 |
| Length | 115 mm |
| Rack | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29326007
- Quality Certificate - Lot No.29226046
- Quality Certificate - Lot No.28926006
- Quality Certificate - Lot No.27326001
- Quality Certificate - Lot No.27226001
- Quality Certificate - Lot No.27126025
- Quality Certificate - Lot No.26826004
- Quality Certificate - Lot No.26826003
- Quality Certificate - Lot No.26826002
- Quality Certificate - Lot No.26726008
- Quality Certificate - Lot No.26626009
- Quality Certificate - Lot No.26526014
- Quality Certificate - Lot No.26426078
- Quality Certificate - Lot No.24126601
- Quality Certificate - Lot No.23626073
- Quality Certificate - Lot No.23326010
- Quality Certificate - Lot No.23326009
- Quality Certificate - Lot No.23226012
- Quality Certificate - Lot No.23126015
- Quality Certificate - Lot No.23026014
- Quality Certificate - Lot No.22926096
- Quality Certificate - Lot No.22626008
- Quality Certificate - Lot No.22626007
- Quality Certificate - Lot No.22526010
- Quality Certificate - Lot No.22426010
- Quality Certificate - Lot No.22326009
- Quality Certificate - Lot No.22226065
- Quality Certificate - Lot No.21926005
- Quality Certificate - Lot No.21826003
- Quality Certificate - Lot No.21726007