text.skipToContent text.skipToNavigation

Falcon® 15 mL Polystyrene Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Rack, 500/Case

Product Number352099

E-mail

Falcon® 15 mL polystyrene conical centrifuge tubes have a 1,800 RCF rating. The tubes come with polyethylene dome seal screw caps. These sterile tubes are packed 50 per rack and 500 per case. RNase/DNase-free.

  • Approximate dimensions: 17mm O.D.; 120mm length
  • Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
  • Dark blue printed graduations and white writing patch
  • Polyethylene dome-seal screw cap offers positive seal over full circumference
  • Rack can be separated into two sections

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$288.12 per case

In Stock

Details
Product Number   352099
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Capacity   15 mL  
Tube Style   Centrifuge  
Bottom Style   Conical  
Maximum RCF   1800 xg  
Graduations   Yes  
Graduation Interval   0.5 mL  
Color   Clear  
Cap Style   Dome seal screw cap  
Cap Material   Polyethylene  
Cap Color   Blue  
Sterile   Yes  
Self Standing   No  
O.D.   17  
Length   120 mm  
Rack   Yes  
Application   Diagnostics  
Product Material   Polystyrene  
Specifications Documents