text.skipToContent text.skipToNavigation

Axygen® Tip Refill System, Empty Racks, Refill Rack for 10 µL and 200 µL Tips, Nonsterile, 10 Racks/Pack, 5 Packs/Case

Product NumberRFL-R

E-mail


Axygen® Tip Refill System contains durable refill rack that can be easily refilled by hand and is autoclavable. These translucent Racks include color-coded inserts for tip identification and are RNase-/DNase free. They are available in different colors and are packaged in bulk or racks.

  • RFL-R is suitable for both the 10 µL and 200 µL refill inserts
  • RNase-/DNase-free
  • Nonpyrogenic
  • Translucent rack allows tips to be easily seen
  • Color-coded insert allows for easy identification of tip



$114.70 per case

Out of Stock

Details
Product Number   RFL-R
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Packaging Format   10 Racks/Pk, 5 Packs/Cs  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
Specifications Documents