text.skipToContent text.skipToNavigation

Axygen® 1000 µL Pipette Tips, Wide-Bore, Clear, Nonsterile, Bulk Pack, 1000 Tips/Pack, 5 Packs/Case

Product NumberT-1005-WB-C

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
(This is the suggested replacement for T-1005-WB-C-L)

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Wide-Bore
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

Bulk handheld tips use on average 56% less resin than their pre-racked alternatives.


$163.28 per case

In Stock

Details
Product Number   T-1005-WB-C
Qty./Pk   1000 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Packaging Format   1,000 Tips/Pk, 5 Packs/Cs  
Capacity   1000 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
Specifications Documents