Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Maxymum Recovery® Universal Fit Pipet Tips, Fine-Point, Non-Filtered, Clear, Sterile, Rack Pack
Product NumberT-350-C-L-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Fine-Point
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$263.34 per case
Out of Stock
Product Number | T-350-C-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 300 µL |
Volume Range | 1 - 300 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.11824537
- Quality Certificate - Lot No.03924537
- Quality Certificate - Lot No.34723537
- Quality Certificate - Lot No.28323537
- Quality Certificate - Lot No.24023537
- Quality Certificate - Lot No.20523537
- Quality Certificate - Lot No.05023537
- Quality Certificate - Lot No.31122537
- Quality Certificate - Lot No.30622537
- Quality Certificate - Lot No.29522537
- Quality Certificate - Lot No.26222537
- Quality Certificate - Lot No.25822537
- Quality Certificate - Lot No.18122537
- Quality Certificate - Lot No.33221091
- Quality Certificate - Lot No.30221091
- Quality Certificate - Lot No.01821091
- Quality Certificate - Lot No.19220091
- Quality Certificate - Lot No.09520091
- Quality Certificate - Lot No.01320091
- Quality Certificate - Lot No.34219091
- Quality Certificate - Lot No.28419091
- Quality Certificate - Lot No.25319091
- Quality Certificate - Lot No.05719091
- Quality Certificate - Lot No.32318091
- Quality Certificate - Lot No.27018091
- Quality Certificate - Lot No.23318091
- Quality Certificate - Lot No.19318091
- Quality Certificate - Lot No.10818091
- Quality Certificate - Lot No.04418091
- Quality Certificate - Lot No.03918091