Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL通用带滤芯吸头,透明,大包装,1000个吸头/包,5包/箱
Product NumberTF-1000
Axygen® 带滤芯防气溶胶吸头极其适合DNA扩增和微生物学应用,在这些应用中,极微量的污染便会导致结果失效。滤芯可以在吸头内形成物理屏障,抑制并阻挡气溶胶,从而防止样本间的交叉污染。每个聚乙烯滤芯均不含DNA抑制剂,采用自动操作方式插入吸头,以避免核酸酶污染。这种吸头采用带盖的底部密封吸头盒包装,以防止污染,并可提供灭菌形式。
- 无热原
鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。
Added to Your Shopping Cart
Details
| Product Number | TF-1000 |
| 数量/包 | 1000 /包 |
| 数量/箱 | 5000 /箱 |
| 品牌 | Axygen® |
| 包装规格 | 1,000支吸头/包,5包/箱 |
| 容量 | 1000 µL |
| 最大容量/孔 | 1000 µL |
| 容积范围 | 100 - 1000 µL |
| 应用 | 诊断 |
| 过滤器 | 是 |
| Sterile | No |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents