text.skipToContent text.skipToNavigation

Axygen® 10 µL Microvolume Pipette Tips , Filtered, Clear, Sterile, Long Length, Rack Pack

Product NumberTXLF-10-R-S

E-mail
This item will be discontinued in mid 2026. Suggested Replacement: PTXLF-10-R-S.

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.

  • Nonpyrogenic
  • Microvolume
  • Sterile


$461.17 per case

Out of Stock

Details
Product Number   TXLF-10-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   10 µL  
Maximum Volume/Well   10 µL  
Volume Range   0.5 - 10 µL  
Application   Diagnostics  
Filter   Yes  
Sterile   Yes  
Autoclavable   No  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents