text.skipToContent text.skipToNavigation

Axygen® 10 mL Macrovolume Pipette Tips, Clear, Nonsterile, Bulk Pack, 100 Tips/Pack, 20 Packs/Case

Product NumberT-10ML-C

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Compatible with Gilson P10 mL and MLA pipettors
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$593.83 per case

Out of Stock

Details
Product Number   T-10ML-C
Qty./Pk   100 / Pk  
Qty./Cs   20 / Cs  
Brand   Axygen®  
Packaging Format   100 Tips/Pk, 20 Packs/Cs  
Capacity   10 mL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
Specifications Documents