Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Maxymum Recovery® Pipet Tips, Gilson-Style, Non-Filtered, Clear, Stack Packed
Product NumberT-300-L-STK
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$272.46 per case
Less than 10 in Stock
| Product Number | T-300-L-STK |
| Qty./Pk | 480 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 5 Racks/Stack, 10 Stacks/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.22925294
- Quality Certificate - Lot No.16925326
- Quality Certificate - Lot No.04425326
- Quality Certificate - Lot No.35524294
- Quality Certificate - Lot No.24824326
- Quality Certificate - Lot No.29723294
- Quality Certificate - Lot No.26223326
- Quality Certificate - Lot No.22723326
- Quality Certificate - Lot No.31922294
- Quality Certificate - Lot No.00721326
- Quality Certificate - Lot No.18520326
- Quality Certificate - Lot No.02920294
- Quality Certificate - Lot No.29119294
- Quality Certificate - Lot No.24219079
- Quality Certificate - Lot No.20619294
- Quality Certificate - Lot No.18419294
- Quality Certificate - Lot No.14319079
- Quality Certificate - Lot No.32718294
- Quality Certificate - Lot No.23618294