Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Microvolume Pipet Tips, Non-Filtered, Clear, Sterile, Rack Pack
Product NumberT-300-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$273.78 per case
In Stock
Product Number | T-300-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.24524001
- Quality Certificate - Lot No.23924001
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.19624001
- Quality Certificate - Lot No.19124002
- Quality Certificate - Lot No.19124001
- Quality Certificate - Lot No.15324001
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.14224001
- Quality Certificate - Lot No.13624001
- Quality Certificate - Lot No.13424001
- Quality Certificate - Lot No.12924001
- Quality Certificate - Lot No.11324001
- Quality Certificate - Lot No.10624001
- Quality Certificate - Lot No.10424001
- Quality Certificate - Lot No.10024001
- Quality Certificate - Lot No.09924001
- Quality Certificate - Lot No.09324001
- Quality Certificate - Lot No.09024001
- Quality Certificate - Lot No.08924001
- Quality Certificate - Lot No.08824001
- Quality Certificate - Lot No.08724001
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.06824001
- Quality Certificate - Lot No.06524001
- Quality Certificate - Lot No.06124001
- Quality Certificate - Lot No.05324001
- Quality Certificate - Lot No.03524001
- Quality Certificate - Lot No.02924001
- Quality Certificate - Lot No.02724001