Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 20 µL Maxymum Recovery® Ultra Micro PipetTips,Non-Filtered,Clear,Sterile,Rack Rack Pack,96 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-400-L-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- RNase-/DNase-free
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$271.72 per case
Less than 10 in Stock
| Product Number | T-400-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.5 - 20 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.33025001
- Quality Certificate - Lot No.22325001
- Quality Certificate - Lot No.21325002
- Quality Certificate - Lot No.21325001
- Quality Certificate - Lot No.18025001
- Quality Certificate - Lot No.13525078
- Quality Certificate - Lot No.11525001
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.21824001
- Quality Certificate - Lot No.17624001
- Quality Certificate - Lot No.03024001
- Quality Certificate - Lot No.21923001
- Quality Certificate - Lot No.03123536
- Quality Certificate - Lot No.03023536
- Quality Certificate - Lot No.02923001
- Quality Certificate - Lot No.35922001
- Quality Certificate - Lot No.35322536
- Quality Certificate - Lot No.34422536
- Quality Certificate - Lot No.31422536
- Quality Certificate - Lot No.30022001
- Quality Certificate - Lot No.29322536
- Quality Certificate - Lot No.28922536
- Quality Certificate - Lot No.25822001
- Quality Certificate - Lot No.13022001
- Quality Certificate - Lot No.07522001
- Quality Certificate - Lot No.32621001
- Quality Certificate - Lot No.24321078
- Quality Certificate - Lot No.23121001
- Quality Certificate - Lot No.20821001