Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5 mL Macrovolume Pipette Tips, Clear, Graduated, Bulk Packed, 250 Tips/Pack, 10 Packs/Case
Product NumberT-5000-C
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Compatibility: Gilson P5000 and MLA pipettors
- Graduation marks at 1, 2, 3, 4, 5 mL and 0.5 mL increments in between
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$318.85 per case
Out of Stock
| Product Number | T-5000-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Packaging Format | 250 Tips/Pk, 10 Packs/Cs |
| Capacity | 5 mL |
| Volume Range | 1000 - 5000 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.29926053
- Quality Certificate - Lot No.29326060
- Quality Certificate - Lot No.27226017
- Quality Certificate - Lot No.21226011
- Quality Certificate - Lot No.17426047
- Quality Certificate - Lot No.07526108
- Quality Certificate - Lot No.05026033
- Quality Certificate - Lot No.34425033
- Quality Certificate - Lot No.34125043
- Quality Certificate - Lot No.33925043
- Quality Certificate - Lot No.33925041
- Quality Certificate - Lot No.28725041
- Quality Certificate - Lot No.27225029
- Quality Certificate - Lot No.26525046
- Quality Certificate - Lot No.22525014
- Quality Certificate - Lot No.17925012
- Quality Certificate - Lot No.05725019
- Quality Certificate - Lot No.04825191
- Quality Certificate - Lot No.03125005
- Quality Certificate - Lot No.34524033
- Quality Certificate - Lot No.31624086
- Quality Certificate - Lot No.29524101
- Quality Certificate - Lot No.26224085
- Quality Certificate - Lot No.23224060
- Quality Certificate - Lot No.17124042
- Quality Certificate - Lot No.09324043
- Quality Certificate - Lot No.06924033
- Quality Certificate - Lot No.03324050
- Quality Certificate - Lot No.01124003
- Quality Certificate - Lot No.35223026