Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Long Length, Bulk Pack
Product NumberTXL-10-L

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$546.23 per case
Out of Stock
Product Number | TXL-10-L |
Qty./Pk | 1000 / Pk |
Qty./Cs | 20000 / Cs |
Brand | Axygen® |
Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |
- Quality Certificate - Lot No.30924144
- Quality Certificate - Lot No.30224144
- Quality Certificate - Lot No.06023427
- Quality Certificate - Lot No.33922427
- Quality Certificate - Lot No.33122427
- Quality Certificate - Lot No.32822427
- Quality Certificate - Lot No.29022427
- Quality Certificate - Lot No.28722427
- Quality Certificate - Lot No.23722427
- Quality Certificate - Lot No.32620427
- Quality Certificate - Lot No.27220427
- Quality Certificate - Lot No.23820427
- Quality Certificate - Lot No.21220427