Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 1000 µL, Extended Length, Bulk, 768/Pack, 7680/Case
Product NumberMR-1000XT
Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.
Learn More
Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.
$333.78 per case
Out of Stock
| Product Number | MR-1000XT |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 7680 / Cs |
| Brand | Axygen® |
| Packaging | Bulk |
| Packaging Format | 768 Tips/Pk, 10 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 1250 µL |
| Volume Range | 50 - 1250 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Axygen® MultiRack Pipette Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BIn Stock
- Quality Certificate - Lot No.23026000
- Quality Certificate - Lot No.20926000
- Quality Certificate - Lot No.20226000
- Quality Certificate - Lot No.14726000
- Quality Certificate - Lot No.12726000
- Quality Certificate - Lot No.11226000
- Quality Certificate - Lot No.09026000
- Quality Certificate - Lot No.06426000