text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 10 µL, Extended Length, Bulk, 1000/Pack, 10000/Case

Product NumberMR-10XT

E-mail

Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.


$331.42 per case

Less than 10 in Stock

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Details
Product Number   MR-10XT
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Packaging   Bulk  
Packaging Format   1,000 Tips/Pk, 10 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL