Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Filtered, Racked, Sterile, 768/Pack, 3840/Case
Product NumberMRF-300XT-R-S
Axygen MultiRack Filter Tips employ an inert, hydrophobic barrier to prevent contamination from pipettors. The filter materials, containing no leachable additive with less than 20-micron pore sizes, effectively block aerosols without the risk of contaminating the precious sample with additives. Axygen MultiRack filter tips are available in a wide range of tip choices.
$492.95 per case
Less than 10 in Stock
| Product Number | MRF-300XT-R-S |
| Qty./Pk | 768 / Pk |
| Qty./Cs | 3840 / Cs |
| Brand | Axygen® |
| Packaging | Hinged Rack |
| Packaging Format | 768 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Deck Color | Green |
Axygen® MultiRack Pipette Tip System, Empty Racks 200 µL Extended Length, 300 µL Extended Length, and 1000 µL Extended Length
MR-R-BLess than 10 in Stock
- Quality Certificate - Lot No.04826000
- Quality Certificate - Lot No.01226000
- Quality Certificate - Lot No.33825000
- Quality Certificate - Lot No.32225000
- Quality Certificate - Lot No.30325000
- Quality Certificate - Lot No.18225000
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.30422000
- Quality Certificate - Lot No.25522000
- Quality Certificate - Lot No.23422000
- Quality Certificate - Lot No.22022000
- Quality Certificate - Lot No.05821000
- Quality Certificate - Lot No.03721000
- Quality Certificate - Lot No.03521000
- Quality Certificate - Lot No.03321000
- Quality Certificate - Lot No.01121000
- Quality Certificate - Lot No.23519000
- Quality Certificate - Lot No.23419000
- Quality Certificate - Lot No.21819000
- Quality Certificate - Lot No.18319000
- Quality Certificate - Lot No.17519000