text.skipToContent text.skipToNavigation

Axygen® 10 µL Pipette Tips, Extra Long, Racked, Sterile, 4800/Case, 960/Pack

Product NumberPTXL-10-R-S

E-mail

This is the suggested replacement for TXL-10-R-S.


The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • ATP-free
  • Made in facility that complies with current revision of ISO 9001 standard
  • Extra long design for reaching bottom of centrifuge tubes easily


$244.50 per case

In Stock

Details
Product Number   PTXL-10-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   20 µL  
Volume Range   0.5 - 20 µL  
Filter   No  
Sterile   Yes  
Autoclavable   Yes  
Product Material   Polypropylene  
Color   Clear  
Specifications Documents