Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Maxymum Recovery® Pipette Tips, Beveled, Clear, Sterile, Rack Pack,100 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-1000-C-L-R-S
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-1000-C-L-R-S. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
$283.85 per case
Out of Stock
| Product Number | T-1000-C-L-R-S |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.19026001
- Quality Certificate - Lot No.12626002
- Quality Certificate - Lot No.08826001
- Quality Certificate - Lot No.05826001
- Quality Certificate - Lot No.03226001
- Quality Certificate - Lot No.34225001
- Quality Certificate - Lot No.31825001
- Quality Certificate - Lot No.30525425
- Quality Certificate - Lot No.29425001
- Quality Certificate - Lot No.26925001
- Quality Certificate - Lot No.26525425
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.17425001
- Quality Certificate - Lot No.16425425
- Quality Certificate - Lot No.09725001
- Quality Certificate - Lot No.09025001
- Quality Certificate - Lot No.07825001
- Quality Certificate - Lot No.06425425
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.36224001
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.33724425
- Quality Certificate - Lot No.27024425
- Quality Certificate - Lot No.26724425
- Quality Certificate - Lot No.26324425
- Quality Certificate - Lot No.26224425
- Quality Certificate - Lot No.24824425
- Quality Certificate - Lot No.05124003
- Quality Certificate - Lot No.05124002
- Quality Certificate - Lot No.05124001