Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Universal Fit Pipette Tips, Beveled, Clear, Nonsterile, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-200-C
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-200-C. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 81% less resin than their pre-racked alternatives.
$516.64 per case
Out of Stock
| Product Number | T-200-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.19826417
- Quality Certificate - Lot No.16426417
- Quality Certificate - Lot No.14226043
- Quality Certificate - Lot No.14026035
- Quality Certificate - Lot No.13826101
- Quality Certificate - Lot No.11226417
- Quality Certificate - Lot No.07126417
- Quality Certificate - Lot No.05626007