Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 300 µL Universal Fit Pipette Tips, Fine-Point, Non-Filtered, Clear, Rack Pack
Product NumberT-350-C-R
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PT-350-C-R. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Fine-Point
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
$250.57 per case
Less than 10 in Stock
| Product Number | T-350-C-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.20826001
- Quality Certificate - Lot No.13426001
- Quality Certificate - Lot No.11326001
- Quality Certificate - Lot No.08526001
- Quality Certificate - Lot No.05926001
- Quality Certificate - Lot No.30825537
- Quality Certificate - Lot No.25925001
- Quality Certificate - Lot No.24025001
- Quality Certificate - Lot No.23825537
- Quality Certificate - Lot No.23425001
- Quality Certificate - Lot No.21225537