Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 20 µL Maxymum Recovery® Ultra Micro Pipette Tips, Non-Filtered, Clear, Bulk Pack, 1000 Tips/Pack, 20 Packs/Case
Product NumberT-400-L
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are RNase-/DNase-free and nonpyrogenic. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are nonpyrogenic andRNase-/DNase-free.
- Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
$579.89 per case
In Stock
| Product Number | T-400-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.5 - 20 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.22426811
- Quality Certificate - Lot No.16326811
- Quality Certificate - Lot No.11326811
- Quality Certificate - Lot No.02126811
- Quality Certificate - Lot No.33925811
- Quality Certificate - Lot No.33625078
- Quality Certificate - Lot No.31125811
- Quality Certificate - Lot No.29025811
- Quality Certificate - Lot No.23525078
- Quality Certificate - Lot No.23325078
- Quality Certificate - Lot No.23225078
- Quality Certificate - Lot No.21225811
- Quality Certificate - Lot No.13025078
- Quality Certificate - Lot No.11225811
- Quality Certificate - Lot No.08825078
- Quality Certificate - Lot No.07625078
- Quality Certificate - Lot No.06825811